IESNA:LM-63-2002
[TEST]P1390566
[TESTLAB]INNOVATION CENTER(G3)
[ISSUEDATE]02/18/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G3-2507-502-16)
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGraw-Edison
[LUMCAT]GSS-SA6D-930-U-LBC
[LUMINAIRE] GALLEON SLIM SITE LUMINAIRE 1200mA 6xLight Square PACKAGE 90CRI 3000K FIXTURE w/ LEFT CORNER BACKLIGHT CONTROL
[LAMP] (84) 3000K CCT, 90 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 2.68A 321.7W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]90
[_SEARCH_COLORTEMP]3000K
[_PF]0.97
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] POLE, ARM
[_LIFETIME_TM21_2011] 60000
[_LIFETIME PERCENTAGE] L70(10000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]19963.7
TILT=NONE
84 -1 1 38 41 1 1 1.5000 1.0000 0.0000
1.000 1 321.7
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57 57.5 60 62.5 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 45 55 65 75 85 90 95 105 115 125 135 145 155 165 175 180 185 195 
 205 215 225 235 245 255 265 270 275 285 295 305 315 325 335 345 355 360 
73.7 98.3 104.4 110.5 116.7 129.0 141.2 153.5 165.8 184.2 208.8 245.6 313.2 386.9 393.0 386.9 393.0 436.0 601.8 988.7 1344.8 1559.8 1584.3 1510.6 
1479.9 1074.6 872.0 749.2 681.6 614.1 546.5 460.6 294.8 135.1 55.3 6.1 0.0 0.0 
73.7 98.3 104.4 116.7 122.8 141.2 153.5 178.1 196.5 233.3 319.3 485.1 730.8 872.0 976.4 1117.6 1344.8 1836.1 3009.0 4980.2 7264.5 7786.5 
6994.4 5870.6 5557.4 4464.3 3254.6 2308.9 1590.5 1129.9 804.4 607.9 288.6 153.5 55.3 6.1 0.0 0.0 
73.7 98.3 104.4 116.7 135.1 153.5 178.1 233.3 356.2 779.9 1479.9 2351.9 3137.9 4009.9 4869.6 5796.9 6914.5 9186.6 14430.8 20719.0 
24213.1 24728.9 23783.2 22831.4 22518.2 21781.4 20399.7 17458.2 12263.1 6945.2 3346.7 1283.4 399.2 202.6 67.5 6.1 0.0 0.0 
73.7 92.1 98.3 116.7 141.2 165.8 214.9 325.5 798.3 2216.8 3899.4 5532.8 7264.5 8511.1 9886.7 11206.9 13693.9 19318.9 26558.9 
33209.3 35377.0 36009.5 36163.1 36949.1 37200.9 37440.3 34455.9 27209.8 20559.3 14289.6 9739.3 2830.9 792.2 227.2 49.1 6.1 0.0 
0.0 
73.7 86.0 98.3 116.7 141.2 171.9 233.3 454.4 1381.7 3592.4 6239.0 8345.3 10015.6 11649.1 13644.8 15855.5 19859.3 28032.7 39454.5 
45245.3 47179.6 47560.4 49101.7 50753.6 50858.0 49052.6 42703.0 34351.5 26583.4 21640.1 14191.3 4396.8 1449.2 307.0 61.4 6.1 0.0 
0.0 
73.7 79.8 92.1 110.5 141.2 171.9 251.8 491.3 1799.2 4550.3 7473.3 9389.3 11047.3 13073.7 15321.2 18090.7 23163.0 32748.8 44649.6 
50348.3 52810.7 54186.3 56728.5 57975.1 57827.7 54861.7 47191.9 37581.6 31582.0 25766.7 15671.3 6146.9 1958.9 300.9 61.4 0.0 
0.0 0.0 
73.7 73.7 86.0 104.4 135.1 165.8 227.2 454.4 1553.6 3881.0 6337.3 8388.3 9905.1 11378.9 13294.8 15585.3 19392.6 27258.9 38453.6 
44526.8 46141.8 46491.9 47750.7 49028.0 49163.1 47032.2 40756.4 33105.0 26147.4 21044.5 13958.0 4574.9 1977.3 411.4 55.3 0.0 0.0 
0.0 
73.7 73.7 86.0 104.4 129.0 159.7 202.6 331.6 921.1 2265.9 4071.3 5760.1 7307.5 8406.7 9524.4 10795.5 12815.8 18170.6 26245.7 
32613.7 34701.6 35137.6 35297.2 35886.7 36163.1 36193.8 32883.9 26485.2 19810.2 14412.4 9757.7 3137.9 1203.6 300.9 43.0 0.0 0.0 
0.0 
73.7 73.7 86.0 98.3 116.7 141.2 165.8 214.9 350.0 865.9 1621.2 2511.6 3316.0 4040.6 4863.5 5741.6 6736.4 9069.9 14062.4 20952.3 
24292.9 24704.4 23574.5 22536.7 22211.2 21148.9 19546.1 15916.9 11483.3 6920.7 3543.2 1436.9 479.0 227.2 67.5 0.0 0.0 0.0 
73.7 67.5 79.8 92.1 104.4 116.7 141.2 153.5 178.1 227.2 331.6 534.2 755.3 878.1 994.8 1179.0 1449.2 1879.1 2880.0 5225.8 7669.8 8142.7 
7043.5 5772.3 5532.8 4188.0 3039.7 2020.3 1357.1 1031.7 835.1 663.2 356.2 165.8 49.1 0.0 0.0 0.0 
73.7 67.5 73.7 86.0 98.3 110.5 122.8 135.1 147.4 165.8 190.4 233.3 313.2 386.9 386.9 380.7 399.2 436.0 546.5 988.7 1547.5 1682.6 1516.8 1326.4 
1283.4 964.1 786.0 693.9 644.8 620.2 577.2 515.8 374.6 147.4 43.0 0.0 0.0 0.0 
73.7 67.5 73.7 79.8 92.1 104.4 110.5 122.8 122.8 135.1 147.4 165.8 178.1 214.9 227.2 221.1 196.5 190.4 196.5 202.6 208.8 233.3 270.2 300.9 300.9 350.0 
386.9 411.4 429.9 423.7 417.6 368.4 313.2 178.1 43.0 0.0 0.0 0.0 
73.7 61.4 67.5 73.7 79.8 86.0 92.1 92.1 92.1 98.3 98.3 104.4 110.5 110.5 110.5 116.7 116.7 122.8 116.7 110.5 110.5 110.5 110.5 110.5 116.7 135.1 
153.5 159.7 165.8 178.1 208.8 239.5 233.3 184.2 67.5 0.0 0.0 0.0 
73.7 61.4 61.4 67.5 67.5 67.5 73.7 73.7 73.7 73.7 73.7 79.8 73.7 73.7 73.7 73.7 73.7 73.7 79.8 79.8 86.0 86.0 86.0 92.1 92.1 104.4 
122.8 135.1 141.2 141.2 129.0 110.5 104.4 86.0 49.1 0.0 0.0 0.0 
73.7 55.3 55.3 55.3 55.3 61.4 55.3 55.3 55.3 55.3 55.3 55.3 55.3 55.3 49.1 49.1 49.1 49.1 49.1 43.0 49.1 55.3 67.5 73.7 73.7 79.8 73.7 61.4 55.3 43.0 36.8 30.7 18.4 6.1 0.0 
0.0 0.0 0.0 
73.7 55.3 49.1 49.1 49.1 49.1 49.1 43.0 43.0 43.0 36.8 36.8 30.7 30.7 24.6 24.6 18.4 24.6 30.7 36.8 30.7 18.4 12.3 6.1 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
73.7 55.3 49.1 49.1 43.0 43.0 43.0 36.8 36.8 30.7 24.6 18.4 12.3 12.3 6.1 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
73.7 49.1 43.0 43.0 36.8 36.8 36.8 30.7 30.7 18.4 12.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
73.7 49.1 43.0 36.8 30.7 30.7 24.6 24.6 12.3 6.1 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
73.7 49.1 36.8 30.7 24.6 24.6 18.4 12.3 6.1 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
73.7 43.0 36.8 30.7 24.6 24.6 18.4 12.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
73.7 43.0 36.8 30.7 24.6 18.4 12.3 6.1 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
73.7 43.0 36.8 24.6 18.4 12.3 6.1 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
73.7 43.0 30.7 24.6 18.4 12.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
73.7 43.0 30.7 24.6 18.4 12.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
73.7 43.0 30.7 24.6 18.4 6.1 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
73.7 49.1 36.8 30.7 18.4 12.3 6.1 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
73.7 55.3 43.0 36.8 30.7 18.4 12.3 6.1 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
73.7 67.5 55.3 49.1 43.0 36.8 30.7 18.4 12.3 6.1 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
73.7 79.8 73.7 67.5 61.4 55.3 49.1 43.0 36.8 24.6 18.4 12.3 12.3 6.1 6.1 6.1 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
73.7 86.0 79.8 73.7 67.5 61.4 61.4 55.3 43.0 36.8 24.6 24.6 18.4 18.4 12.3 12.3 12.3 6.1 6.1 6.1 6.1 6.1 6.1 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 6.1 6.1 6.1 0.0 
0.0 0.0 
73.7 92.1 86.0 79.8 73.7 73.7 67.5 61.4 55.3 43.0 36.8 30.7 24.6 24.6 18.4 18.4 18.4 12.3 12.3 12.3 12.3 12.3 12.3 6.1 6.1 6.1 6.1 6.1 6.1 6.1 6.1 6.1 6.1 12.3 12.3 
6.1 6.1 0.0 
73.7 98.3 92.1 86.0 86.0 79.8 79.8 79.8 67.5 61.4 49.1 43.0 43.0 36.8 30.7 30.7 24.6 24.6 24.6 24.6 24.6 18.4 18.4 18.4 12.3 12.3 12.3 12.3 12.3 12.3 12.3 18.4 18.4 18.4 
18.4 18.4 18.4 0.0 
73.7 98.3 92.1 92.1 92.1 86.0 86.0 86.0 79.8 73.7 67.5 55.3 49.1 49.1 43.0 43.0 36.8 36.8 36.8 36.8 30.7 24.6 24.6 18.4 18.4 18.4 18.4 18.4 18.4 18.4 18.4 18.4 18.4 18.4 
18.4 18.4 18.4 0.0 
73.7 92.1 86.0 86.0 86.0 86.0 86.0 86.0 86.0 73.7 67.5 61.4 61.4 55.3 55.3 49.1 49.1 49.1 49.1 43.0 43.0 36.8 30.7 24.6 24.6 18.4 18.4 18.4 18.4 18.4 18.4 18.4 18.4 
18.4 18.4 18.4 18.4 0.0 
73.7 92.1 86.0 86.0 79.8 79.8 79.8 73.7 73.7 73.7 67.5 67.5 67.5 61.4 61.4 61.4 61.4 61.4 67.5 73.7 67.5 55.3 49.1 43.0 43.0 36.8 36.8 30.7 30.7 
36.8 30.7 24.6 18.4 18.4 12.3 12.3 12.3 0.0 
73.7 86.0 86.0 79.8 79.8 79.8 79.8 79.8 73.7 73.7 73.7 73.7 73.7 73.7 73.7 79.8 79.8 79.8 79.8 79.8 79.8 86.0 98.3 110.5 116.7 116.7 
104.4 92.1 86.0 73.7 67.5 61.4 55.3 36.8 24.6 12.3 6.1 0.0 
73.7 92.1 86.0 86.0 86.0 86.0 92.1 86.0 86.0 86.0 92.1 92.1 92.1 92.1 92.1 98.3 98.3 104.4 104.4 110.5 110.5 116.7 116.7 122.8 122.8 135.1 
153.5 165.8 165.8 159.7 153.5 141.2 135.1 116.7 73.7 12.3 6.1 0.0 
73.7 92.1 98.3 98.3 98.3 104.4 104.4 110.5 110.5 110.5 116.7 122.8 122.8 122.8 129.0 135.1 141.2 147.4 141.2 135.1 129.0 135.1 135.1 141.2 147.4 171.9 
190.4 196.5 208.8 221.1 251.8 282.5 270.2 221.1 79.8 12.3 0.0 0.0 
73.7 98.3 104.4 104.4 110.5 122.8 129.0 135.1 141.2 153.5 165.8 178.1 196.5 227.2 245.6 233.3 221.1 214.9 214.9 227.2 233.3 257.9 325.5 343.9 350.0 386.9 
411.4 423.7 429.9 411.4 393.0 356.2 294.8 159.7 61.4 6.1 0.0 0.0 
73.7 98.3 104.4 110.5 116.7 129.0 141.2 153.5 165.8 184.2 208.8 245.6 313.2 386.9 393.0 386.9 393.0 436.0 601.8 988.7 1344.8 1559.8 1584.3 1510.6 
1479.9 1074.6 872.0 749.2 681.6 614.1 546.5 460.6 294.8 135.1 55.3 6.1 0.0 0.0 
